USB bulk cable features two 24 AWG power conductors plus one 28 AWG twisted pair for the data lines. A flexible PVC jacket covers the braid, foil, and drain wire shield. Choose from 100, 500 or 1000 foot put-ups. Jacket color is black. Compatible with L-com CNUSB connector series.
Benefits
- High performance: The two 24 AWG power conductors provide maximum power transfer, and the twisted pair data lines minimize interference for reliable data transmission.
- Durability: The flexible PVC jacket and braid, foil, and drain wire shield protect the cable from wear and tear and EMI/RFI interference.
- Versatility: The cable is available in a variety of lengths to meet different needs, and it is compatible with L-com CNUSB connector series, so it can be used with a wide range of devices.
Applications
- PC peripheral interconnects
- Test and measurement
- Data acquisition
- Military, shipboard, aerospace
Example Use Cases
- Connecting a USB printer to a computer
- Using a USB data logger to collect data from sensors
- Connecting a USB flash drive to a computer or other device
- Connecting a USB camera to a computer
- Connecting a USB keyboard and mouse to a computer
This USB bulk cable is a high-performance, durable, and versatile cable that is suitable for a variety of applications. It is available in a variety of lengths and is compatible with L-com CNUSB connector series, so it can be used with a wide range of devices. Order your 28/24 AWG USB Revision 2.0 Compliant bulk cable now to receive same business day shipping!