USB Rev 2.0 Compliant 28/24AWG Bulk Cable, 100 ft Spool

Item # CBL-USB2-2824-100
Availability
5,415
Price Table
Quantity Price
1 - 24 $72.99
25 - 49 $69.34
50 - 99 $65.69
100 + Call Us
Add to Cart

Description

USB bulk cable features two 24 AWG power conductors plus one 28 AWG twisted pair for the data lines. A flexible PVC jacket covers the braid, foil, and drain wire shield. Choose from 100, 500 or 1000 foot put-ups. Jacket color is black. Compatible with L-com CNUSB connector series.

Features
  • 24 AWG power leads provide significant power transfer
  • Available in 100, 500 & 1,000 ft put-ups; color is black
  • USB 2.0 compliant bulk cable
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Ideal for the "do it yourself" user
Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov