To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB Surge Protector, Type A / Type A Panel Mount Style with Pigtail Cable - 72"

L-com's AL-ECF504-AA72 USB surge protector is a commercial quality device designed to protect a computer's sensitive USB ports from power surges and spikes from attached devices. To ensure USB 2.0 speeds, the device uses ultra-low capacitance diodes to protect the data lines. In addition, a protection device clamps the power lines to safe levels. This USB surge protector is ideal for protecting a PC from WiFi client adapters and surveillance cameras used with long USB extender cables. Other uses include protection from surges when using USB-RS422/485 converters with long cables.

The AL-ECF504-AA72 can be mounted in an enclosure, panel, wall plate, or used in-line as a standalone product. It features a fully shielded 72" pigtail cable.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Power and data line protection
  • Allows USB cables to be passed through panels or enclosures
  • Shielded housing with shielded pigtail cable - 72"
  • Type A Female Bulkhead to Type A Male connectors
  • USB 1.0 and 2.0 compatible
Application
  • Phone and DSL Modems
  • Printers and computer peripheral devices
  • WiFi Adapters
  • Serial adapters
  • Surveillance Cameras

SKU AL-ECF504-AA72
QTY available 95
Quantity Price
1 - 24 $36.19
25 - 49 $34.38
50 - 99 $32.57
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $36.19

Key Specifications

Key Specifications