To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB Type A Coupler, Female Bulkhead/Type A Male, 1.0m

Item # UPMAA-1M
Availability
21,838
Price Table
Quantity Price
1 - 24 $14.99
25 - 49 $13.49
50 - 99 $11.99
100 + Call Us
Add to Cart

Description

These USB 2.0 panel mount cables are perfect for use inside a box or enclosure. The USB Type A female side is flange-style panel mountable with an alternative, smaller body compared to the popular ECF504 series. This makes it a nice fit in applications with limited space. The molded panel mountable USB construction is rugged and robust, using 20 AWG power conductors and a 28 AWG twisted pair all under a double shield for maximum EMI resistance. Each assembly includes two 4-40 x 3/8" Phillips pan head mounting screws. Quantity and custom length pricing available, just give us a call!

Features
  • Allows USB cables to be passed through panels or enclosures
  • Mounting hardware included
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3, 4 and 5 meters
  • Color: Light Gray
Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov