To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB Protective Cover w/lanyard for Type A Jacks, Package/10

These hard to find covers are perfect for protecting unused USB female ports in our panel mount couplers or any expensive equipment from physical damage, dirt and dust. Made from soft material, these covers attach easily and stay in place with a snug friction fit. New lanyard options are ideal for our ECF and UPM style panel mount products. Color is black.

Features
  • Protects unused ports from dirt, dust and other contaminants
  • Soft material material provides snug fit
  • Available in USB Type A or B and with or without lanyards
  • Serrated grip for easy removal
  • Ten covers per package
Application
  • Test and Measurement
  • Data Acquisition
  • PC Peripheral Interconnects

SKU CAP-A-USB-LAN
QTY available 2744
Quantity Price
1 - 24 $12.59
25 - 49 $11.33
50 - 99 $10.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov