USB Type A Female Panel Mount Connector to 24" Wire Leads

Item # UPMA-LEADS
Availability
1,234
Price Table
Quantity Price
1 - 24 $17.99
25 - 49 $16.19
50 - 99 $14.39
100 + Call Us
Add to Cart

Description

Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type A Jack with 24 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 24 AWG, UL style 1007 and include a wire that is connected to the connector shell. L-com can custom terminate these wire leads with modest minimum requirements. Two screws are included to assist with panel mounting.

Features
  • Allows USB cables to be passed through panels or enclosures
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Wires are 24 inches long, 24 AWG, UL style 1007 and include a wire that is connected to the connector shell
  • Mounting hardware included
  • Mold color is gray
Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov