Waterproof USB Type A/A Cable Assembly 05M

As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof male USB A connector and a standard male USB A connector, these hard-to-find cables are IP67 rated. Mating waterproof female cable assemblies are available.

Features
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles.
  • Bayonet style couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • Rugged molded backshells insure durability
  • Standard lengths are 05, 1, 2, 3, and 5 meters.
  • Waterproof USB A male to standard USB A male connectors, revision 2.0 compliant
Application
  • Data Acquisition
  • Industrial Automation
  • Process Engineering
  • Test and Measurement

SKU U2A00009-05M
QTY available 1428
Quantity Price
1 - 24 $24.59
25 - 49 $23.36
50 - 99 $22.13
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $24.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov