2.4/4.9-5.8 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector

SKU HG245803MGURB-NF
QTY available 360
Quantity Price
1 - 24 $84.99
25 - 49 $76.49
50 - 99 $67.99
100 + Call Us
Price $84.99

All Prices are in US Dollars and do not include duties



The Antenna

The antenna featured in this kit is the HyperLink HG245803UR-NMOB series. They are very compact 3 dBi omnidirectional antennas designed primarily for multipoint and mobile applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands.

Measuring only 2.7 inches long, the HG245803UR-NMOB series features an aesthetic ABS Black plastic radome (also available in White). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

Magnetic Mount

The magnetic mount included with this kit features a chrome base with a heavy-duty magnet to ensure positive mounting. It is well suited for mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles. A 10 foot high performance low-Loss 195 series cable is provided and multiple connector options are available.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Magnetic base with 10 foot high performance low-loss cable
  • Radome enclosed, ideal for outdoor use
  • Compact size, black radome
  • Dual frequency band
  • Terminated with a N-Female connector

Application
  • Ideal for use on vehicles
  • Multipoint and mobile applications
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • 2.4/5.8 GHz Wireless LAN systems
  • Homeland Security and Public Safety Band

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
3:1