2.4/4.9-5.8 GHz 3 dBi White Mobile Omnidirectional Antenna - NMO Connector

SKU HG245803UR-NMOW
QTY available 202
Quantity Price
1 - 24 $63.99
25 - 49 $57.59
50 - 99 $51.19
100 + Call Us
Price $63.99

All Prices are in US Dollars and do not include duties



The HyperLink HG245803UR-NMOW is a very compact 3 dBi omnidirectional antenna designed primarily for multipoint and mobile applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands.

Measuring only 2.7 inches long, the HG245803UR-NMOW series features an aesthetic white ABS plastic radome (also available in black). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important. Sold separately, fixed as well as magnetic NMO mounts are also available from L-com.

Click on Downloads tab for additional information and complete specifications.


Features
  • Compact size
  • TAD/NMO mounting
  • White radome enclosed, ideal for outdoor use
  • Dual frequency band
  • Fixed or magnetic mounts available

Application
  • 2.4/5.8 GHz Wireless LAN systems
  • Ideal for use on vehicles
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • Homeland Security and Public Safety Band
  • Multipoint and mobile applications

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
3:1