To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4/5.7-5.9 GHz 8 dBi Dual Element Indoor Panel Antenna - 12in N-Female Connectors

The HyperLink HG2458-8DS is a high performance Patch antenna consisting of two independent dual-band, vertically polarized antennas in a single housing. The unit is for 802.11ac and MIMO applications. The unit has high gain with an 80° beam-width. Its dual-band design makes it suitable for applications in the 2.4GHz (2400-2500 MHz) and 5 GHz (5725-5875 MHz) band which and eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a number of wireless applications.

Each internal antenna is fed via its own individual connector. This antenna features an injection molded radome for crisp, clean appearance in all indoor operations. The mounting system is simple and straight forward and allows installation adjusts for best area coverage. Horizontal coverage is a full 80° plus degrees.

Features
  • Dual band: 2.4 GHz and 5.725 GHz to 5.875 GHz
  • Dual 12-inch cables
  • Indoor applications, wall mounting hardware included with the antenna
  • Two Independent Dual Band Antennas
  • Vertically polarized
Application
  • 802.11a/b/g/n and 802.11ac access points and routers
  • MIMO radio applications
  • Wide angle coverage applications
  • WiFi Systems

SKU HG2458-8DS-NF
QTY available 2
Quantity Price
1 - 9 $105.99
10 - 24 $101.75
25 - 99 $97.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $105.99

Key Specifications

Key Specifications