To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4/5.8GHz Triple Element, Dual Polarity Flat Panel Antenna - N-Female Connectors

The HyperLink Wireless HG2458-14DP-3NF Flat Panel Antenna combines vertical and horizontal polarization with high gain over multiple frequencies in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and 5.8GHz frequency bands. In addition, this antenna is compatible with 802.11ac applications which provides up to 1 Gbps wireless transmissions as well as 80 MHz channel bandwidth.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2458-14DP-3NF antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Dual Polarity feed system in single enclosure. Dual Band, high gain operation
  • 802.3a/b/g/n Radio Applications
  • MIMO - Multiple-Input and Multiple-Output
  • Three Independent 14 DBi Antennas, Two vertical and one horizontal elements
  • UV-resistant radome for all-weather operation
Application
  • 2.4/5.8 GHz Indoor/Outdoor Wireless LAN systems
  • Hospitality, Industrial, Municipality
  • MIMO, WISP, WiFi
  • Supports 1x2, 2x2, 2x3, 3x3 MIMO AP/Router
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications

SKU HG2458-14DP-3NF
QTY available 123
Quantity Price
1 - 9 $219.99
10 - 24 $202.39
25 - 99 $184.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $219.99

Key Specifications

Key Specifications