2.4 GHz 14 dBi 90 Degree Dual Polarized / Dual Feed Sector Antenna

SKU HG2414DP-090
QTY available 37
Quantity Price
1 - 9 $387.99
10 - 24 $356.95
25 - 99 $325.91
100 + Call Us
Price $387.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2414DP-090 Dual Polarized Sector Panel WiFi Antenna combines high gain with a wide 90° beam-width. It is a professional quality "cell site" antenna designed primarily for service providers in the 2.4GHz ISM band. Applications include IEEE 802.11b, 802.11g and 802.11n wireless LAN systems.

Dual Polarized Design

This antenna features an unique array of cross di-pole elements. The antenna is fed via two N-Female ports, one for vertically polarized and one for horizontally polarized signals. These feature makes these antennas ideal for polarization diversity systems.

Rugged and Weatherproof

This dual-band sector antenna features a heavy-duty fiberglass radome for all-weather operation. The heavy-duty mounting system allows installation adjusts from 0 to 10 degrees down-tilt.

Ideal for Wireless Internet "Cell" Sites

This is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 90 degrees.

This antenna makes an ideal alternative to the Ubiquiti AirMax Sector 2G-16-90 antenna.

For additional information and complete specifications, click on data sheet link in the Downloads section.


Features
  • Diversity provides improved link performance
  • 10° down-tilt mast mounting bracket and hardware
  • All weather operation
  • Dual polarity feed system - (2) N-Female connectors
  • Vertical and Horizontal polarization

Application
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN Applications
  • Wireless Internet Provider "Cell" sites
  • 2.4 GHz ISM band
  • MIMO applications
  • Public wireless hotspots

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1