2.4 GHz 17 dBi 120 Degree Sector Panel Antenna

Item # HG2417P-120
Availability
33
08/02/2024 * Up to 83
Call Us * Over 83
*Estimated Availability
Price Table
Quantity Price
1 - 9 $365.99
10 - 24 $336.71
25 - 99 $307.43
100 + Call Us
Add to Cart

Description

The HyperLink HG2417P-120 Sector Panel WiFi Antenna combines high gain with a wide 120° beam-width. It is a professional quality “cell site” antenna designed primarily for service providers in the 2.4GHz ISM band. Applications include IEEE 802.11b, 802.11g and 802.11n wireless LAN systems.

Rugged and Weatherproof

This antenna features a heavy-duty plastic radome for all-weather operation. The mounting system adjusts from 0 to 20 degrees down-tilt.

Ideal for Wireless Internet "Cell" Sites

This WiFi antenna is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 120 degrees.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • 120° beam-width
  • Includes Mast Mounting Hardware
  • Integral N-Female Connector
  • 20° Down-Tilt Mounting Bracket
  • All weather operation
Application
  • Bluetooth® & Public Wireless Hotspot
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN Applications
  • 2.4 GHz ISM Band
  • WiFi & Wireless Video Systems
  • Wireless Internet Provider "cell" sites


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov