To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Antenna Array Pole Mount Kit for 120 Degree Sectorial Antennas

The HGX-PMT26 is the same pole mounting kit used in L-com's HK series sectorial antenna arrays. Up to three 120 degree sector antennas can be mounted using this kit. It features heavy duty stainless steel constuction and includes all the required hardware and complete assembly instructions.

Features
  • Solid, heavy duty stainless steel construction
  • For use on poles up to 2 inches in diameter
  • Includes all required hardware and instructions
  • Secure mounting of antennas
Application
  • Use to mount up to three L-com 120 degree sectorial antennas

SKU HGX-PMT26
QTY available 48
Quantity Price
1 - 9 $275.99
10 - 24 $253.91
25 - 99 $231.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $275.99

Key Specifications

Key Specifications