MILITARY AEROSPACE
MILITARY AEROSPACE
ANTENNAS
CABLE ASSEMBLIES
CONNECTORS AND CONTACTS
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
MILITARY AEROSPACE
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
Military Aerospace
Military Aerospace
Military Aerospace
Military Aerospace
Antennas
Cable Assemblies
Connectors and Contacts
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
Military Aerospace
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
Wireless Antenna
/
2.4 GHz WiFi Antennas
/
2.4 GHz Omni Antennas
/
Omni 2.4 GHz HGV-Series
/
2.4 GHz 2 dBi Omnidirectional Antenna - N-Female Connector
2.4 GHz 2 dBi Omnidirectional Antenna - N-Female Connector
SKU
HGV-2402U
QTY available
1051
Quantity
Price
1 - 24
$62.99
25 - 49
$59.84
50 - 99
$56.69
100 +
Call Us
Price
$62.99
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
High Performance
The HyperGain Model HGV-2402U is an economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.
Versatile and Economical
This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-2402U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.
All Weather Operation
Constructed for all weather operation, the HGV-2402U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-2402U to be mounted in up or down positions.
For additional information and complete specifications, click on the data sheet link below.
Features
Includes mast mounting kit
Integral N-Female connector
All weather operation
Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
High Performance in a compact lightweight design
Application
IEEE 802.11b, 802.11g and 802.11n Wireless LAN
Multipoint and mobile applications
WiFi Access Points
2.4 GHz ISM Band
Public wireless hotspots
Documents and Resources
Datasheet
User Manual
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1