2.4 GHz 3 dBi Rubber Duck Antenna - N-Male Connector

Item # HG2403RD-NM
Availability
46
Price Table
Quantity Price
1 - 24 $18.99
25 - 49 $17.09
50 - 99 $15.19
100 + Call Us
Add to Cart

Description

This compact 2.4 GHz omnidirectional "rubber duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omnidirectional pattern. It is ideally suited for IEEE 802.11b/g wireless LAN and other WiFi applications.

Only 5.8 inches long, this flexible antenna features a tilt-and-swivel N-Male connector, allowing it to be used vertically, at a right angle or any angle in between. It is suitable as a replacement antenna for many access points and radios that are equipped with N-Male detachable antennas. (Note: The HG2403RD is used as a "replacement" antenna rather than a "range extender" antenna. It should yield similar range to most radio's stock antennas).

This antenna is also available with the following connectors, SMA Male (HG2403RD-SM), RP-SMA Plug (HG2403RD-RSF) and RP-TNC Plug (HG2403RD-RTF).

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Compact size, only 5.8" long
  • Flexible "Rubber Duck" antenna
  • N-Type Male Connector
  • Optional Magnetic Mount Available
  • Tilt and swivel design
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Multipoint and Mobile Applications & Bluetooth®
  • Public Wireless Hotspot
  • Wireless Video Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov