2.4 GHz 30 dBi Steel Grid Antenna - N-Female Connector

SKU HG2430G
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperLink High Performance Parabolic Grid WiFi Antenna provides 30 dBi gain with a 5.3° beam-width for highly directional long range applications. Additional applications include point to point systems, point to multi-point and wireless bridges in the 2.4GHz ISM band as well as IEEE 802.11b/g/n wireless LAN systems. External interference of this antenna is minimized due to the excellent front to back ratio. This antenna comes with a 18" coax lead terminated with an N-Female connector.

Rugged and Weatherproof
This antenna's construction features a welded steel reflector grid for superior strength. The grid surface is UV powder coated for durability and aesthetics, and the open-frame design minimizes wind loading.

Two Piece Design
An HyperLink exclusive, this antenna's 2-piece reflector grid is simple to assemble. The 2-piece design significantly reduces shipping costs compared to similar antennas with one piece reflector grids.

The HG2430G antenna is supplied with a heavy duty 30 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 30°. It can be mounted to a 1.5" (38mm) to 3" (76mm) dia. mast.

Custom connectors can be ordered. Contact Sales for more information.

Features
  • 5.3° beam-width & 18 inch coax lead
  • All weather operation
  • Easy to assembly
  • UV stable light gray powder coat finish
  • Welded galvanized steel construction

Application
  • Point to Point Systems & Point to Multi-point Systems
  • WiFi Systems & Long-range Directional Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm