To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 4 dBi Omni Antenna w/ Magnetic Mount - 10ft RP-SMA Plug Connector

The HyperLink brand model HG2404MGU is and economical yet high performance omnidirectional antenna and magnetic base designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Constructed for all weather operation, the HG2404MGU features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HG2404MGU to be mounted in up or down positions.

The HG2404MGU features a magnetic base suitable for tabletop or mobile use. Constructed with a heavy-duty magnet to ensure positive mounting, this mount is ideal when portability of the antenna is required. The base features a 10 ft low-loss 195 series cable terminated with a Reverse Polarity SMA Plug connector. Both the antenna and base can also be purchased separately.

This antenna can also be purchased as follows:

Antenna and magnetic base with 4 ft. 195-series cable - RE04U Series
Individual antenna only - HG2404U

For additional information and complete specifications, click on the data sheet link below.


Features
  • All weather operation
  • Durable UV-Stable fiberglass radome
  • Heavy duty magnetic base with 10 ft. low-loss 195-series cable
  • High Performance in a compact lightweight design
  • Magnetic mount base terminated with RP-SMA Plug connector
Application
  • Mobile and vehicle mount wireless applications
  • Multipoint applications
  • WiFi Access Points
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN

SKU HG2404MGU-RSP
QTY available 1734
Quantity Price
1 - 9 $115.99
10 - 24 $111.35
25 - 99 $106.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $115.99

Key Specifications

Key Specifications