To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 8.5 dBi Omni Antenna w/ Magnetic Mount - 10ft N-Male Connector

High Performance
The HyperGain HG2409MGU is a high performance omnidirectional WiFi antenna designed for the 2.4 GHz ISM band and 2.36 GHz CDMA band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, public wireless hotspots, Bluetooth® and other multipoint and mobile applications where high gain and wide coverage is desired. This antenna includes a magnetic base suitable for tabletop or mobile use, and 10 feet of high performance low-loss 195-Series cable terminated with an N-Female, N-Male or Reverse-Polarity SMA Plug connector.

All Weather Operation
Constructed for all weather operation, the HG2409MGU features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HG2409MGU to be mounted in up or down positions. Optional antenna mounts are available

Features
  • Magnetic base with 10 ft. coax lead
  • Vented end cap and drain holes in base
  • Compact, lightweight design
  • Double the range of "rubber duck" antennas
  • Durable UV-stable fiberglass radome
Application
  • 2.4 GHz ISM Band & 2.36 GHz CDMA Band
  • Bluetooth®, Public Wireless Hotspot and WiFi
  • IEEE 802.11b/g/n
  • Wireless Video Systems & Multipoint and Mobile Applications

SKU HG2409MGU-NM
QTY available 9
Quantity Price
1 - 9 $133.99
10 - 24 $128.63
25 - 99 $123.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $133.99

Key Specifications

Key Specifications