To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 9 dBi Desktop Omni Antenna - 4ft RP-SMA Connector

This WiFi antenna is ideally suited for applications where 360 degree coverage is desired. This antenna features a weighted magnetic base suitable for use on a tabletop or shelf. It can be used both indoors and outdoors to achieve up to double the range of "rubber duck" and PC card internal antennas. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4 GHz ISM band and 2.36 GHz CDMA band.

This antenna features a magnetic base with attached 4 foot cable terminated with the appropriate radio connector, eliminating the need for a separate radio pigtail adapter.

Constructed for all weather operation, the RE09U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the RE09U to be mounted in up or down positions.

This antenna can be installed in up or down positions, and optional antenna mounts are available.

Custom connectors can be ordered. Contact L-Com sales for more information.

Features
  • Magnetic base with 4 ft. coax lead
  • Double the range of "rubber duck" antennas
  • Compact, lightweight design
  • Durable UV-stable fiberglass radome
  • Vented end cap and drain holes in base
Application
  • 2.4 GHz ISM Band & 2.36 GHz CDMA Band
  • IEEE 802.11b/g/n
  • Wireless Video Systems & Multipoint and Mobile Applications
  • Bluetooth®, Public Wireless Hotspot and WiFi

SKU RE09U-RSP
QTY available 9
Quantity Price
1 - 9 $145.99
10 - 24 $143.07
25 - 99 $140.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $145.99

Key Specifications

Key Specifications