Description
This WiFi antenna is ideally suited for applications where 360 degree coverage is desired. This antenna features a weighted magnetic base suitable for use on a tabletop or shelf. It can be used both indoors and outdoors to achieve up to double the range of "rubber duck" and PC card internal antennas. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4 GHz ISM band and 2.36 GHz CDMA band. This antenna features a magnetic base with attached 4 foot cable terminated with the appropriate radio connector, eliminating the need for a separate radio pigtail adapter. Constructed for all weather operation, the RE09U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the RE09U to be mounted in up or down positions. This antenna can be installed in up or down positions, and optional antenna mounts are available. Custom connectors can be ordered. Contact L-Com sales for more information. Features
Application
![]() Similar Products |