4.9-5.8 GHz 17 dBi Dual Polarity Yagi MIMO Antenna

SKU HG4958DP-17Y-NF
QTY available 296
Quantity Price
1 - 9 $319.99
10 - 24 $294.39
25 - 99 $268.79
100 + Call Us
Price $319.99

All Prices are in US Dollars and do not include duties



Superior Performance

The HyperLink HG4958DP-17Y Yagi Antenna combines vertical and horizontal polarization with high gain over a broadband frequency in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint applications in the 4.9 GHz to 5.8GHz frequency bands.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG4958DP-17Y antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.


Features
  • Dual Polarity feed system in single enclosure
  • Two integral N-Female connectors
  • UV-resistant radome for all-weather operation
  • MIMO - Multiple-Input and Multiple-Output

Application
  • 4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Supports IEEE 802.11 a/n applications
  • WiMAX, WISP, WiFi, Mobile Communication
  • Homeland Security and Public Safety band
  • MIMO PtMP 1x2, 2x2 base station


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1