To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

4.9-5.8 GHz 22 dBi Lightweight Die-cast Grid Antenna - 5-Pack

Superior Performance

The HyperLink HG4958-22EG High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.1/5.3/5.4/5.8 GHz ISM and UNII band applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

Rugged and Weatherproof

The antennas' construction features a rust-proof cast aluminum reflector grid for superior strength and light weight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading..

The HG4958-22EG is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0 to 60 degrees.

This antenna is also available individually, see HG4958-22EG.

For additional information and complete specifications, click on data sheet link below.


Features
  • 12° beam-width
  • Antenna 5-Pack
  • Die Cast GRID construction
  • Superior all weather performance, UV Stable Powder Coat finish
  • Vertical or Horizontal Polarization Option
Application
  • Long-range Directional Applications
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems
  • Point to Point, Point to Multi-point Sys

SKU HG4958-22EG-5PK
QTY available 59
Quantity Price
1 - 9 $477.99
10 - 24 $439.75
25 - 99 $401.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $477.99

Key Specifications

Key Specifications