4.9-5.8 GHz 27 dBi Lightweight Die-cast Grid Antenna - 5-Pack

Item # HG4958-27EG-5PK
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Replaced By: HG4927EG-1-NF

Description

Superior Performance

The HyperLink HG4958-27EG High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.1/5.3/5.4/5.8 GHz ISM and UNII band applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

Rugged and Weatherproof

The antennas' construction features a rust-proof cast aluminum reflector grid for superior strength and light weight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading..

This antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0° to 60°.

For additional information and complete specifications, click on data sheet link below.


Features
  • All weather operation
  • Cast aluminum construction
  • Superior performance
  • UV stable light gray powder coat finish
Application
  • Long-range Directional Applications
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems
  • Point to Point, Point to Multi-point Sys


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov