To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5.1 GHz to 5.8 GHz 8 dB Broadband Patch Antenna - SMA Female Connector

The HyperGain Model HG5158P is a high performance broadband flat patch antenna designed to operate from 5.1 GHz to 5.9 GHz (5100-5900 MHz). The Wideband design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired. See above for applications by frequency range. The antenna measures 4.5" square and combines 8 dBi gain with broad coverage. It is suitable for both indoor and outdoor applications and can be oriented for either vertical or horizontal polarization.

Rugged and Weatherproof

Sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome help ensure many years of trouble free operation. This antenna can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Applications for this antenna includes:
  • 5.3 GHz, 5.4 GHz and 5.8 GHz Band Applications
  • IEEE 802.11a Wireless LAN
  • 5.8GHz UNII and ISM Applications
  • Unlicensed European 5.4 GHz Band Applications
  • WiMAX Technology
  • WiFi Systems
  • 5.8 GHz Wireless Video Systems

Features
  • Broadband operation, 8 dBi gain
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated radome
  • Flat panel design, compact size, light weight & all weather operation
  • Integral SMA-Female connector
Application
  • 5.3 GHz, 5.4 GHz and 5.8 GHz Band Applications
  • IEEE 802.11a Wireless LAN
  • Unlicensed European 5.4 GHz Band Applications
  • WiMAX Technology
  • UNII and ISM applications

SKU HG5158P
QTY available Call us
Quantity Price
1 - 24 $105.99
25 - 49 $100.69
50 - 99 $95.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $105.99

Key Specifications

Key Specifications