To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna

The HyperLink HG5827EG High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.8 GHz 802.11a/n applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

The antennas' construction features a die cast aluminum reflector grid for superior strength and light weight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

This antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0° to 60°.

Features
  • Two piece design
  • All Weather Operation
  • Light weight cast aluminum construction
  • Superior Performance
  • UV Stable Light Gray Powder Coat Finish
Application
  • 5.8 GHz 802.11a/n Wireless LAN Systems
  • 5.8 GHz UNII and ISM Applications
  • Wireless Bridges and Backhaul Applications
  • Long-Range Directional Applications
  • Point to Point, Point to Multi-point Systems

SKU HG5827EG
QTY available 50
Quantity Price
1 - 9 $86.99
10 - 24 $80.03
25 - 99 $73.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $86.99

Key Specifications

Key Specifications