To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

60 Degree Tilt and Swivel Mast Mounting Kit

60 Degree Tilt-and-Swivel Mounting Kit for mounting to 1-1/4" to 2" dia. masts. This kit contains:

Zinc Plated Steel Antenna Mounting Bracket with positioning slot
Zinc Plated Steel 1/4-20 x 2" U-Bolt with serrated flange nuts
Zinc Plated Steel U-Bolt Base
(4) Stainless Steel 10-24 x 5/8" Pan Head Screws

Features
  • Zinc plated steel heavy duty construction
  • Secure mounting of antennas
  • Versatile mounting options
Application
  • 802.11b/g/n
  • RF
  • WLAN
  • Wi-Fi

SKU HGX-PMT06
QTY available 5312
Quantity Price
1 - 24 $16.79
25 - 49 $15.11
50 - 99 $13.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.79

Key Specifications

Key Specifications