MILITARY AEROSPACE
MILITARY AEROSPACE
ANTENNAS
CABLE ASSEMBLIES
CONNECTORS AND CONTACTS
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
MILITARY AEROSPACE
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
Military Aerospace
Military Aerospace
Military Aerospace
Military Aerospace
Antennas
Cable Assemblies
Connectors and Contacts
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
Military Aerospace
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
Wireless Antenna
/
900 MHz Antennas
/
900 MHz Ceiling Mount Antennas
/
Ceiling 900 MHz
/
698-960/1710-2700 MHz Ceiling Mount DAS Antenna - N-Female
698-960/1710-2700 MHz Ceiling Mount DAS Antenna - N-Female
×
SKU
HG72704CU-NF
QTY available
91
Quantity
Price
1 - 24
$49.39
25 - 49
$46.92
50 - 99
$44.45
100 +
Call Us
Price
$49.39
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
The HyperLink Model HG72704CU-NF is a high performance omni-directional ceiling mount antenna specifically designed for DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. It's ideal for LPWAN/IoT/M2M apllications icluding LoRA, LTE-M and NB-IoT. The Multi-Band design of this omni antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.
The aesthetically pleasing design of this antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 11/16" hole in a solid or suspended ceiling up to 1" thick. This antenna features a 12 inch coax lead terminated with an N-Female connector. Special order connectors are also available.
See data sheet for additional information and complete specifications.
Features
Attractive unobtrusive radome design
Easily mounts to ceiling tiles
12 inch coax lead with Type N-Female connector
Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
Application
In-building cellular networks
LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
DAS (Distributed Antenna Systems)
IEEE 802.11b/g applications
Public safety
Documents and Resources
3D CAD Model (.step)
2D Drawing (.pdf)
Key Specifications
Key Specifications
Antenna Type
Ceiling
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
3 dBi
Maximum Input VSWR
1.6:1