To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

900 MHz 8 dBi Flat Patch Antenna - 4ft RP-SMA Plug Connector

Item # HG908P-RSP
Availability
567
Price Table
Quantity Price
1 - 9 $111.99
10 - 24 $107.51
25 - 99 $103.03
100 + Call Us
Add to Cart

Description

Only 8.5 inches square!

This high gain flat patch antenna provides 8 dBi gain with broad coverage. It is suitable for both indoor and outdoor wireless LAN and wireless video applications in the 900MHz ISM band, GSM, 900MHz cellular, RFID, and LPWAN/IoT/M2M applications.

Rugged and Weatherproof

This antenna's construction features sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome. Can be wall or mast mounted using U-bolts.

Custom Connectors

Custom Connectors are available for this antenna. Please contact sales for connector options, prices and availability.

Features
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated radome
  • Superior performance
  • Light weight and only 8.5 inches square
  • Low loss solid brass elements and 4 ft. coax lead
Application
  • LPWAN, LoRA, IoT, M2M applications
  • SCADA, RFID
  • Wireless LAN systems
  • 900MHz ISM Band
  • Cellular, GSM


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov