900 MHz 9 dBi SS Yagi Antenna N Male Connector

SKU HG909Y-NM
QTY available 80
Quantity Price
1 - 24 $95.99
25 - 49 $86.39
50 - 99 $76.79
100 + Call Us
Price $95.99

All Prices are in US Dollars and do not include duties



The HyperGain HG909Y High-Performance Yagi Antenna combines high gain with a wide beam-width. They are ideally suited for directional applications in the 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, 900 MHz Cellular, Non Line of Sight (NLOS) applications and point to multi-point systems. External interference of this antenna is minimized due to the excellent front to back ratio. It can be installed for either vertical or horizontal polarization.

This antenna features a heavy-duty 1/2" stainless steel boom and solid 1/8" elements. Secure mounting is assured by a 1/8" thick plated steel mounting plate and two plated steel U-bolts. It comes with a 18" coax lead terminated with an N-Male connector.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • 9 dBi gain & all weather steel construction provides superior performance
  • 18 inch coax lead & 1/8" thick plated steel mounting plate
  • Can be installed for either vertical or horizontal polarization
  • Heavy-duty 1/2" stainless steel boom
  • Solid Stainless Steel 1/8" elements

Application
  • 900MHz ISM Band & Wireless LAN systems
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA
  • 900MHz Cellular and GSM
  • LPWAN, LoRA, IoT, M2M

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1