The Ceiling/Wall Universal Antenna Mount can be used with HyperLink's 4.5" sq and 8.5" sq. patch antennas as well as N-Type bulkhead and TNC/BNC bulkhead omni directional antennas and HyperLink's 2.4 GHz Radome Enclosed Yagi antennas. Includes ceiling/wall mounting hardware. This mount is RoHS compliant.
Features
Secure mounting of antennas
Solid, heavy duty construction
Versatile mounting options
Application
802.11b/g/n
RF
WLAN
Wi-Fi
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov