Cellular/WiFi Multi-Band 3 dBi Rigid Rubber Duck Antenna - N-Male

SKU HG72703RDR-NM
QTY available Call us
Quantity Price
1 - 24 $43.79
25 - 49 $39.41
50 - 99 $35.03
100 + Call Us
Price $43.79

All Prices are in US Dollars and do not include duties



The HyperLink HG72703RDR-NM series is a compact 3 dBi omni-directional antenna specifically designed for DAS (Distributed Antenna Systems). The HG72703RDR-NM combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications. This antenna supports WPLAN/IoT/M2M applications.

Measuring only 7.07 inches long, the HG72703RDR-NM features a rugged ABS plastic blade style radome with a rigid/fixed type N-Male connector. It is designed for indoor as well as outdoor use. Sold separately, fixed and magnetic mounts are also available from L-com.

For additional information and complete specifications, click on the Data Sheet link in the Downloads section.


Features
  • Compact size
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Optional fixed and magnetic mounts available
  • Rugged ABS radome, ideal for outdoor use
  • Rigid Type N-Male connector

Application
  • Cellular and LTE networks
  • DAS (Distributed Antenna Systems)
  • Mobile applications
  • Public safety
  • WPLAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
2 dBi
Maximum Input VSWR
2:1