Dual Band GPS/Cellular (3G/LTE) Mobile Magnetic Mount Antenna - SMA Connectors

SKU HG-PCGM01-03SM
QTY available 293
Quantity Price
1 - 24 $65.99
25 - 49 $59.39
50 - 99 $52.79
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



The HyperLink Wireless HG-PCGM01-03SM is a small form factor, high performance, combination GPS/Cellular (3G/LTE) antenna aimed at automatic vehicle locator and fleet tracking management systems that serve public safety, railroad, agriculture, utility, mass transit, and defense industries among others. It supports LPWAN/IoT/M2M applications including LTE-M and NB-IoT.

The HG-PCGM01-03SM features a penta-band cellular and high LNA gain GPS antenna in one low profile radome. The integral magnetic base ensures secure mounting to most metal structures. Designed to meet IP65 rating, the HG-PCGM01's radome is manufactured from UV-resistant ABS to help ensure years of reliable operation in the harshest of environments.

Inputs for HG-PCGM01-03SM are via two 3 meter leads, one for the cellular antenna and the other for the GPS antenna. The HG-PCGM01-03SM is terminated with SMA Male connectors. This antenna is also available with Fakra Jack connectors. Custom connectors are also available.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Designed to meet IP65 rating
  • Integral magnetic base
  • Penta-band cellular and high LNA gain GPS antenna in one low profile radome
  • Two 3 meter leads, one for cellular and the other for GPS
  • UV-resistant ABS radome

Application
  • Automatic vehicle tracking
  • Cargo container and trailer tracking
  • Fleet tracking management systems
  • LPWAN, LTE-M, NB-IoT, IoT, M2M
  • Mass transit: railroad, bus, cab

Key Specifications

Key Specifications

Antenna Type
GPS Active/Mobile
Polarization
RHCP
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
26 dBi