The GPS/Cellular/Wi-Fi Multi-Band Antennas from L-Com are a versatile and powerful solution for a variety of applications. Our antennas can be used to improve the reception of GPS, cellular, and Wi-Fi signals, making them ideal for use in vehicles, boats, homes and businesses. The antennas are available in a variety of frequency bands, including 1575-1610 MHz for GPS, 698-960 MHz to 1710-2700 MHz for cellular and 2.4-2.5 GHz for Wi-Fi. The antennas are also available in a variety of mounting options including magnetic base. Order one or more GPS/Cellular/Wi-Fi antennas now to get same business day shipping!