HyperLink Wireless multi-band embedded antennas are designed to operate from 698-960 MHz to 1710-2700 MHz, making them ideal for Cellular LTE and IEEE 802.11g WiFI applications. They are ideal for LPWAN/IoT/M2M apllicAtions such as LoRS, LTE-M and NB-IoT. Their operational frequency range also makes them compatible with in-building DAS networks which are used to distribute Cellular and WiFi signals throughout a building or area. These types of antennas are designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated.