Low PIM Rated Ceiling Mount DAS Antenna, 698-960/1710-2700/4900-6000 MHz

SKU HG75805CUPR-NF
QTY available 81
Quantity Price
1 - 9 $147.99
10 - 24 $136.15
25 - 99 $124.31
100 + Call Us
Price $147.99

All Prices are in US Dollars and do not include duties



The HyperLink HG75805CUPR-NF is a low PIM high performance omni-directional ceiling mount antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. It's ideal for LPWAN/IoT/M2M applications such as LoRA, LTE-M, and NB-IoT. The Ultra-Wide Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

Complete WiFi Coverage

The HG75805CUPR-NF is designed to provide complete WiFi coverage from 2400 MHz to 6000 MHz and is compatible with IEEE 802.11a/b/g/n as well as 802.11ac networks. This adds an additional level of wireless coverage rather than using just the 2.4 GHz 802.11b/g bands. In addition, this antenna can operate in the 4.9 GHz band which is typically used with public safety services such as police and first responders. This along with the HG75805CUPR-NF coverage of the cellular/LTE bands makes this antenna ideal for in-building DAS applications.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-153 dBc, the HG75805CU-PR helps meets the most demanding PIM requirements for LTE/4G bands.

The aesthetically pleasing design of this omni antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 11/16" hole in a solid or suspended ceiling up to 1" thick. This antenna features a 13.7 inch coax lead terminated with an N-Female connector. Special order connectors are also available.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Attractive unobtrusive radome design
  • Full WiFi coverage from 2.4 GHz to 5 GHz
  • Easily mounts to ceiling tiles
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Low Passive InterModulation (PIM) rated

Application
  • IEEE 802.11a, 802.11b/g, 802.11n and 802.11ac applications
  • Public safety
  • DAS (Distributed Antenna Systems)
  • In-building wireless networks and LTE networks
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications

Key Specifications

Key Specifications

Antenna Type
Ceiling
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
2 dBi