Low PIM Rated Ceiling Mount DAS Antenna, 698-960/1710-2700 MHz

SKU HG72705CUPR-NF
QTY available 168
Quantity Price
1 - 24 $47.19
25 - 49 $42.47
50 - 99 $37.75
100 + Call Us
Price $47.19

All Prices are in US Dollars and do not include duties



The HyperLink HG72705CUPR-NF is a low PIM rated, high performance omni-directional ceiling mount antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. It is ideal for LPWAN/IoT/M2M apllications inccluding LoRA, LTE-M, and NB-IoT. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

The aesthetically pleasing design of this omni antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 11/16" hole in a solid or suspended ceiling up to 1" thick. This antenna features a 15.7 inch coax lead terminated with an N-Female connector. Special order connectors are also available.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-150 dBc, the HG72705CU-PR helps meets the most demanding PIM requirements for LTE/4G bands.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Easily mounts to ceiling tiles
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Low Passive InterModulation (PIM) rated
  • 15.7 inch coax lead with N-Female connector
  • Attractive unobtrusive radome design

Application
  • IEEE 802.11xx apllications
  • Indoor DAS (Distributed Antenna Systems)
  • LPWAN, LoRa, LTE-M, NB-IoT, IoT, M2M applications
  • In-building wirless and cellular networks
  • Public safety

Key Specifications

Key Specifications

Antenna Type
Ceiling
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
2 dBi
Maximum Input VSWR
1.8:1