L-com offers 2.4 GHz Wi-Fi mobile antennas that are used in applications with IEEE 802.11x, a wireless networking technology that uses radio waves to provide high-speed network and Internet connections. We provide 2.4 GHz and 900 MHz 3 dBi dual-band antennas as well as 2.4 GHz 5 dBi antennas. This antenna's dual-band construction makes it unnecessary to buy separate mobile antennas for every frequency. Make your purchase now to take advantage of our same business day shipping.
Our 3- or 5-dB gain Wi-Fi antennas have N-female, N-male, SMA male, NMO, RP TNC, and RP SMA plug connectors. These HyperLink MGU Series are compact NMO-type mobile-mount antennas available with or without a magnetic mount base. They facilitate the wireless signal we use to browse the internet, stream movies, work from home, and play online games. These dual-band Wi-Fi mobile antennas from L-com are ideally suited for multipoint mobile applications, including service trucks, mining, public transportation, law enforcement, and construction vehicles.
Our omnidirectional antennas are waterproof and come with 10 feet of 195-series high-performance, low-loss wire. These mobile antennas operate in the 2.4 GHz ISM band and are perfect for WLAN applications such as Bluetooth, IEEE 802.11b, 802.11g, and 802.11n that require omnidirectional coverage and low visibility. L-com’s 900 MHz band Wi-Fi mobile antennas are used for ISM, GSM, and RFID, as well as 900 MHz wireless LAN and cellular systems. For long-term installation through the roof or another vehicle surface, a fixed mount is also available.
L-com has one of the largest in-stock selections of 3- or 5-dB gain Wi-Fi mobile antennas for domestic and international orders. You can now access the additional information and complete specifications by clicking on the data sheet link in the Downloads tab. Our e-commerce site offers a broad range of quality products, technical information, online support and more. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the Wi-Fi mobile antennas as per your requirements.