Description
This bracket is designed to mount to an outside corner of a structure. It can be used with HyperLink's 4.5" sq and 8.5" sq. patch antennas, radome enclosed Yagi antennas and the HGX-PMT02 tilt and swivel bracket. This bracket can also accommodate the SC2402N and SC5802N 2-Way signal splitters. Note that is bracket does not include mounting hardware. To view all of our antenna mounts, click here. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |