Description
The Hyperlink Universal Antenna Mount features a 90 degree Adjustable Tilt with a 5" x 7" (127 x 179 mm) wide mounting flange. The mount is designed to work with virtually any antenna that can be mast mounted and works great as a mount for satellite dishes. It can be used for roof*, wall*, mast* or under-eave mount*. The mount can be used for indoor or outdoor applications. Fully extended the 1-5/8 in. (42 mm) O.D. mounting arm is 21 inches (533 mm). This mount is RoHS compliant. This mount is also available in 10-Packs: HGX-UMOUNT-10PK *Note: Mounting hardware not included. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |