Description
The HGX-UMOUNT07 is a heavy duty antenna/satellite dish mount that features a 96 degree adjustable tilt with a 8.8" x 6.1" (222 x 156 mm) wide mounting base. The mount is designed to work with virtually any antenna that can be mast mounted and works great as a mount for satellite dishes. This mount features heavy duty steel construction and a tough powder finish to help protect it from the elements. Included with the HGX-UMOUNT07 are two adjustable support arms. These provide extra stability and strength to the mount. To aid in precise alignment of the arm, a bubble level is provided in end of the mounting arm. Fully extended the 2" (50.8 mm) O.D. mounting arm is 26.2" (666 mm). Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |