To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

5.8 GHz Outdoor 100 Mbps Wireless 3-Port Ethernet Subscriber Unit

Item # AVL-AW58103HTS
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

AvaLAN has expanded its AW58100 wireless radio product line to include an 802.3af Power Over Ethernet 3-port switch. This allows you to place a wireless Ethernet drop at a location and provide power and data connections for up to three Ethernet devices. 48 VDC power is provided to the three devices via unused wires in their data cables.

This product is fully compatible with the other models in the AW58100 product family and allows you to build line-of-sight, point-to-point or point-to-multipoint wireless Ethernet connections that link "fringe" IP devices, such as video surveillance cameras or other devices needing robust and secure high data rates.

This radio is packaged in a rugged and weatherproof diecast aluminum enclosures with directional antenna configuration. Utilizing state of the art MIMO technology, this product family achieves very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

The AW58103HTS directional flat panel antenna version provides two cross polarized 23 dBi gain units and is intended to serve in point-to-point bridge configurations or as a subscriber unit in point-to-multipoint connections.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 25 Watts of 802.3af power available to 3 Ethernet Ports supporting up to 100 feet of cable to each device
  • Maximum legal transmit power – 1 Watt
  • Up to 60 Mbps Ethernet data rate to support high resolution cameras
  • Line-of-sight range up to 5 miles for AW58100HTA/AW58103HTS point-to-multipoint configuration
  • Rugged outdoor enclosure meets IP66 Standard


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov