To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5.8 GHz Outdoor 300Mbps Wireless 3-Port Ethernet Subscriber Unit

AvaLAN has expanded its AW58300 wireless radio product line to include an 802.3at Power Over Ethernet 3-port switch. This allows you to place a wireless Ethernet drop at a location and provide power and data connections for up to three Ethernet devices. 56 VDC power is provided to the three devices via unused wires in their data cables.

This product is fully compatible with the other models in the AW58300 product family and allows you to build line-of-sight, point-to-point or point-to-multipoint wireless Ethernet connections that link "fringe" IP devices, such as video surveillance cameras or other devices needing robust and secure high data rates.

This radio is packaged in a rugged and weatherproof diecast aluminum enclosures with directional antenna configuration. Utilizing state of the art MIMO technology, this product family achieves very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 75 Watts of 56 VDC power available to 3 Ethernet Ports supporting up to 100 feet of cable to each device
  • Maximum legal transmit power – 1 Watt
  • Line-of-sight range up to 5 miles for AW58300HTA/AW58303HTS point-to-multipoint configuration
  • Rugged outdoor enclosure meets IP66 Standard
  • Up to 180 Mbps Ethernet data rate to support high resolution cameras

SKU AVL-AW58303HTS
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications