To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

ENH900EXT 3x3 802.11a/b/g/n Dual-Band Ruggedized Outdoor AP

The ENH900EXT is a high-powered, long-range, Mesh-capable 3x3 Dual-Band Wireless 802.11a/b/g/n Outdoor Access Point with speeds up to 450 Mbps on both its high-powered 2.4 GHz and 5 GHz radios. It can be configured as an Access Point, Mesh, or WDS (AP, Station, & Bridge). The ENH900EXT is designed to operate in a variety of outdoor environments making its high-powered, long-range characteristics a cost-effective alternative to ordinary Access Points that don’t have the range and reach to connect to a growing number of wireless users who wish to connect to a business network.

The ENH900EXT supports Mesh Networking in the 2.4 GHz frequency band to provide redundant and robust connectivity for wireless deployments when running Ethernet cable is not practical. Mesh networking allows The Access Point also supports seamless roaming throughout the network. Nodes in the Mesh network are chosen via the quickest and safest path to keep client devices like Wi-Fi phones, tablets, laptops, and other devices connected as they move in campus-wide network deployments. When new Access Points are added, the new node is incorporated automatically to the network and in the event that an Access Point fails, surrounding nodes will pick up the wireless devices without any interruption of signal.


Features
  • IP55 waterproof wall-mount housing specifically designed for outdoor deployment
  • Maximum High power output to ensure robust long-range coverage
  • PoE injector and a convenient mast mounting strap included for ease of installation
  • Dual polarity antenna design to minimize interference
  • WEP/WPA/WPA2 wireless encryption to ensure security of the wireless network
Application
  • Outdoor video IP camera Applications
  • Supports Mesh in the 2.4 GHz band
  • Wireless clients
  • Point to Point Applications

SKU EN-ENH900EXT
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications