To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderLink 4 Port AV Transmitter

The AdderLink AV Series is a range of audiovisual extenders delivering high video resolutions and superb quality audio up to 300m using standard CAT5, 5e, 6 or 7 cables. Designed for use in Digital Signage applications, the innovative design allows for flexible distribution that can grow in line with project developments and ensures direct delivery of crystal clear communication to consumers at the point of decision. The AdderLink AV Series avoids the prohibitive costs of fiber optic cabling, displays with built in CPUs or locating a CPU next to each screen. The AdderLink AV Series consists of 3 interchangeable units two transmitter options and one receiver

Features
  • Multiple models provide optimum design flexibility
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
  • Can be used with standard Cat5, 5e, 6 or 7 cables which saves money
  • Extends high-resolution video and high fidelity audio up to 300 meters!
  • Sturdy metal case ensures durability
Application
  • Retail Video Advertising
  • Video Extension
  • Digital Signage
  • Video Distribution

SKU AV104T-US
QTY available 10
Quantity Price
1 + $252.86

All Prices are in US Dollars and do not include duties

Price $252.86

Key Specifications

Key Specifications