To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AdderLink X2 Silver KVM Extender (Pair) No Audio

The AdderLink X2 range of KVM Extenders uses the latest technology to deliver perfect video pictures at high resolutions over long distances. Using CATx Cable (5,5e,6,7), the X2 enables you to extend KVM signals up to 300m (1,000 feet). X2s are fitted with a range of advanced features that Adder has developed and enhanced over many years of building robust KVM extenders. Flash upgradeable firmware ensures that the latest upgrades and product enhancements can be readily supported via simple downloads. Great attention has also been paid to the quality of the audio signals to avoid the annoying clicks found on some other KVM extension products. The X2-Gold supports high fidelity bi-directional stereo audio and audio signals are transmitted digitally using 16 bit, 44.1kHz sampling to ensure a low noise level. Order online today!

Features
  • Used to extend KVM, audio and RS-232 signals over Cat5/5e/6 cabling
  • Built in deskew feature ensures high quality video
  • Supports extension distances up to 300 meters allowing for long-range use
  • Versatile form factor allows for standalone or rack mount use
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • KVM extension
  • RS-232 extension
  • Financial services
  • Broadcast

SKU X2-SILVER
QTY available Call us
Quantity Price
1 + $705.00

All Prices are in US Dollars and do not include duties

Price $705.00

Key Specifications

Key Specifications