To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E UTP Plenum Rated 24 AWG 4-Pair Solid Conductor White, 1KFT

Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This plenum-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

Features
  • Category 5E Rated 24-AWG Solid Conductor Bulk Cable with a Plenum Jacket
  • Plenum CMP rated jacket for building code compliance
  • Solid conductors terminate easily into standard IDC connectors and panels
  • EIA568 color-coded for compatibility with standard installations
  • Same day shipping on most items; Order online today!
Application
  • LAN
  • Ethernet
  • 10/100TX
  • Premise wiring

SKU TPC2347
QTY available 2
Quantity Price
1 - 9 $383.99
10 - 24 $368.63
25 - 99 $353.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $383.99

Key Specifications

Key Specifications