To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E UTP Patch Panel, 24-Port EIA568A/B

High quality at an affordable price makes L-Com's line of High Density, Rack Mountable Category 5E Patch Panels, the right choice for any IT installation. With industry standard 110 IDC blocks, ease of installation is a snap. Each port is color coded for EIA568A/B making it compatible with your chosen cable plan. The DCP110C5E-24 allows you to have 24 ports in a 0.5U (.875") Rack Space

Features
  • Category 5E RJ45 Ports for Ethernet Connectivity
  • Low profile 24 port 0.5U (.875" x 19") </font> rack mount panel design allows for higher port density, while taking up less rack space
  • Numbered ports for easy identification
  • EIA568A/B color codes for compatibility with your chosen cable plan
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
Application
  • Equipment rooms
  • LAN aggregation
  • Wiring closets
  • 802.3/802.3u
  • Data center management

SKU DCP110C5E-24
QTY available 47
Quantity Price
1 - 9 $42.56
10 - 24 $39.16
25 - 99 $35.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.56

Key Specifications

Key Specifications