To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E STP Patch Panel, 24-Port Shielded EIA568A/B

Protect your network lines from EMI/RFI interference with L-com's shielded Category 5E patch panel. Fully shielded jacks and enclosed IDC terminals gives maximum protection for connected cables. With industry standard 110 IDC blocks, the installation is fast and easy. Port numbers simply cable organization and tracking. Each port is color coded for EIA568A/B making it compatible with your chosen cable plan. The DCP110C5E-24S allows you to have 24 ports in a 0.5U (.875") Rack Space

Features
  • Accommodates 22-24AWG Solid, Shielded CAT 5E cabling
  • Low profile 24 port 0.5U (.875" x 19") </font> rack mount panel design allows for higher port density, while taking up less rack space
  • Shielded Category 5E RJ45 Ports for protection against EMI/RFI interference
  • EIA568A/B color codes for compatibility with your chosen cable plan
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
Application
  • Equipment rooms
  • LAN aggregation
  • Wiring closets
  • 802.3/802.3u
  • Data center management

SKU DCP110C5E-24S
QTY available 40
Quantity Price
1 - 9 $50.59
10 - 24 $46.54
25 - 99 $42.50
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $50.59

Key Specifications

Key Specifications