To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6 Patch Panel, 24-Port Shielded EIA568A/B

Protect your network lines from EMI/RFI interference with L-com's shielded Category 6 patch panel. Fully shielded jacks and enclosed IDC terminals gives maximum protection for connected cables. With industry standard 110 IDC blocks, the installation is fast and easy. Port numbers simply cable organization and tracking. Each port is color coded for EIA568A/B making it compatible with your chosen cable plan. The DCP110C6-24S allows you to have 24 ports in a 0.5U (.875") Rack Space

Features
  • EIA568A/B color codes for compatibility with your chosen cable plan
  • Accommodates 22-24AWG Solid, Shielded CAT 6 cabling
  • High Performance, Shielded Category 6 RJ45 Ports for maximum protection against EMI/RFI interference
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
  • Low profile 24 port 0.5U (.875" x 19") </font> rack mount panel design allows for higher port density, while taking up less rack space
Application
  • Gigabit Ethernet
  • LAN aggregation
  • Data center management
  • Equipment rooms
  • Wiring closets

SKU DCP110C6-24S
QTY available 32
Quantity Price
1 - 9 $349.99
10 - 24 $321.99
25 - 99 $293.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $349.99

Key Specifications

Key Specifications